********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Apr 27, 2015
*ECN S15-0949, Rev. A
*File Name: SQP90P06-07L_PS_RC.txt and SQP90P06-07L_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQP90P06-07L D G S  
M1 3 GX S S PMOS W= 19911044u L= 0.3u 
M2 S GX S D NMOS W= 19911044u L= 0.42u 
R1 D 3 5.040e-03 TC=5.458e-03,7.805e-06
CGS GX S 6.574e-09 
CGD GX D 1.885e-10 
RG G GY 1m 
RTCV 100 S 1e6 TC=3.411e-04,-2.704e-06
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 19911044u 
************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = NSUB NSUB = 4.565e+16 
+ KAPPA = 1.001e-02 NFS = 3.30e+11 
+ LD = 0 IS = 0 TPG = -1    )
**************************************************  
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.290e+16 IS = 0 TPG = -1    )
************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.389e-08 T_measured = 25 BV = 61
+RS = 3.848e-02 N = 1.084e+00 IS = 1.408e-12 
+EG = 1.498e+00 XTI = -8.875e+00 TRS1 = 2.706e-03
+CJO = 9.387e-11 VJ = 3.212e+00 M = 9.990e-01 ) 
.ENDS 

* source GENERARTE-COMP PCH
.SUBCKT SQP90P06-07L_PS_RC D G S PARAMS: C2=1000 C3=1000 R1=1M C4=1000 R2=1M
+  C5=1000 R3=1M R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  512.4947m  TC=0,0 
C_CF2         0 N16364  468.1577m  TC=0,0 
R_RT1         j-a-Temp-Tank N11404  31.5841 TC=0,0 
C_CF7         0 N18737  25.6972m  TC=0,0 
R_RT7         N11712 N11716  149.4828m TC=0,0 
C_CF4         0 N16388  628.5618m  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  2.9311 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  16.3586 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  148.4623m TC=0,0 
R_RT6         N11708 N11712  132.9812m TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 j-a-Temp-Filter VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_CT2         N11404 N11408  200.9925m  TC=0,0 
R_RT5         j-c-Temp-Tank N11708  69.0737m TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  3.9845 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  121.3987m TC=0,0 
C_CT1         j-a-Temp-Tank N11404  2.8728  TC=0,0 
R_RF1         j-a-Temp-Filter N16364  643.7000m TC=0,0 
R_RT2         N11404 N11408  736.5000m TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  26.2971  TC=0,0 
R_RF5         j-c-Temp-Filter N18733  108.9512m TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  730.7719m  TC=0,0 
G_G5         0 j-a-Temp-Tank VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  254.3985m TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  4.7483 TC=0,0 
C_CF8         0 N18741  434.1381m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 j-c-Temp-Filter  10.3283m  TC=0,0 
C_CF1         0 j-a-Temp-Filter  36.1175m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         j-c-Temp-Tank N11708  11.4355m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         S SOURCE 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  19.0132 TC=0,0 
C_CT8         N11716 N11732  239.9071m  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 j-c-Temp-Filter VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
X_U1         DRAIN GATE SOURCE SQP90P06-07L 
C_CT7         N11712 N11716  68.1290m  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_CF6         0 N18733  22.5981m  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  1.9545  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
R_RF6         N18733 N18737  15.2516m TC=0,0 
V_V_Drain         DRAIN D 0VDC
G_G6         0 j-c-Temp-Tank VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V6         N18767 0 {TEMP}
.ENDS
